IESNA:LM-63-2002
[TEST]P1389533
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-727-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27232.3
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
176.8 228.3 478.8 1289.1 2497.1 3425.2 4029.2 4648.0 5428.8 6334.8 7277.7 8544.6 9877.9 11122.7 12345.5 13450.4 14209.1 14474.3 
14408.0 13870.3 13192.6 12227.6 11314.3 11520.5 12470.7 13583.0 14201.7 14275.4 14135.5 13958.7 12772.7 10990.1 7196.6 699.8 
191.5 95.8 66.3 0.0 
176.8 228.3 508.3 1274.3 2423.4 3432.6 4058.7 4618.5 5391.9 6268.5 7292.4 8471.0 9796.8 11159.6 12375.0 13465.1 14179.6 14444.8 
14363.8 13892.4 13170.5 12220.3 11387.9 11513.1 12478.1 13516.7 14194.4 14304.9 14150.2 13943.9 12868.5 11041.7 7513.4 
825.0 191.5 95.8 73.7 0.0 
176.8 228.3 464.1 1237.5 2298.2 3358.9 3955.6 4552.2 5303.6 6224.3 7226.1 8419.4 9620.1 10850.2 11881.4 12831.7 13605.1 14025.0 
14098.6 13789.2 13258.9 12706.4 12212.9 12036.1 12588.6 13612.5 14385.9 14717.4 14687.9 14562.7 13774.5 12139.3 9443.3 
1922.5 206.2 117.9 88.4 0.0 
176.8 221.0 412.5 1082.8 2114.1 3064.3 3896.6 4515.4 5178.3 6135.9 7123.0 8257.3 9480.1 10607.1 11579.4 12330.8 12993.7 13619.8 
14091.3 14209.1 14047.1 13811.3 13671.4 13686.1 13943.9 14665.8 15476.1 16065.4 16212.7 16197.9 15608.7 14304.9 11616.3 
4309.1 228.3 147.3 117.9 0.0 
176.8 213.6 360.9 817.6 1716.3 2703.3 3594.6 4346.0 5016.3 5826.5 6850.4 7948.0 9089.7 10231.4 11336.4 12154.0 12787.5 13281.0 
13737.7 14047.1 14334.3 14400.6 14459.6 14577.4 14835.2 15314.0 15991.7 16566.2 16750.4 16816.7 16330.5 14474.3 11667.8 
7557.6 338.8 191.5 147.3 0.0 
176.8 213.6 324.1 692.4 1473.2 2423.4 3381.0 4191.3 4854.2 5642.4 6548.4 7697.5 8876.1 10039.9 11152.2 12050.9 12640.1 13074.7 
13406.2 13693.5 13951.3 14187.0 14400.6 14651.1 15004.6 15454.0 16102.2 16684.1 16875.6 16860.9 15999.1 14076.5 12006.7 
8456.2 1009.1 213.6 169.4 0.0 
176.8 206.2 309.4 581.9 1237.5 2099.3 3042.2 3933.5 4670.1 5428.8 6275.9 7388.1 8471.0 9561.1 10702.9 11616.3 12345.5 12721.2 
12964.2 13236.8 13524.1 13804.0 14135.5 14511.1 14857.3 15358.2 15984.3 16573.6 16720.9 16514.7 15328.8 13656.7 12021.4 
8618.3 1996.2 250.4 191.5 0.0 
176.8 206.2 257.8 412.5 736.6 1399.5 2187.7 2990.6 3933.5 4773.2 5568.7 6356.9 7285.0 8301.5 9340.2 10408.2 11336.4 11962.5 12404.4 
12750.6 13089.5 13384.1 13700.9 13988.1 14268.0 14562.7 15070.9 15535.0 15468.7 15203.5 14150.2 12993.7 11078.5 8500.4 
5060.5 353.6 257.8 0.0 
176.8 198.9 221.0 279.9 412.5 655.6 1119.6 1731.0 2423.4 3219.0 4051.3 4920.5 5782.3 6607.3 7454.4 8331.0 9296.0 10135.7 10982.8 
11682.6 12279.2 12787.5 13273.6 13693.5 14054.4 14371.2 14496.4 14385.9 14113.4 13804.0 12875.9 11704.7 9598.0 7181.9 4633.2 
1370.1 316.7 0.0 
176.8 191.5 198.9 221.0 250.4 309.4 405.1 552.5 773.4 1134.4 1605.8 2150.9 2762.3 3366.3 4110.3 4839.5 5671.9 6585.2 7550.2 8596.2 9656.9 
10621.8 11454.2 12124.5 12743.3 13207.3 13479.9 13479.9 13141.0 12780.1 10909.1 7483.9 3830.3 1819.4 935.5 324.1 309.4 0.0 
176.8 184.2 184.2 184.2 191.5 191.5 198.9 213.6 235.7 265.2 302.0 353.6 405.1 471.4 559.8 677.7 817.6 994.4 1237.5 1569.0 2025.7 2644.4 3557.8 
4670.1 6143.3 7653.3 8736.1 8912.9 8154.2 7255.6 5215.2 3594.6 2371.9 1281.7 442.0 81.0 22.1 0.0 
176.8 176.8 176.8 176.8 169.4 169.4 169.4 162.1 169.4 169.4 176.8 184.2 191.5 198.9 198.9 206.2 213.6 228.3 243.1 272.5 324.1 383.0 508.3 729.2 1134.4 
1856.2 2865.4 3550.4 3167.4 2659.1 1377.5 670.3 294.6 103.1 51.6 29.5 14.7 0.0 
176.8 176.8 169.4 162.1 154.7 147.3 140.0 140.0 132.6 132.6 132.6 132.6 125.2 125.2 117.9 110.5 103.1 88.4 88.4 81.0 81.0 81.0 81.0 73.7 66.3 73.7 
81.0 88.4 88.4 73.7 44.2 36.8 22.1 22.1 14.7 14.7 14.7 0.0 
176.8 169.4 154.7 140.0 132.6 117.9 110.5 103.1 95.8 88.4 81.0 73.7 58.9 51.6 44.2 29.5 22.1 22.1 14.7 14.7 14.7 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 0.0 7.4 7.4 
7.4 7.4 14.7 14.7 0.0 
176.8 154.7 140.0 125.2 117.9 103.1 95.8 81.0 66.3 58.9 44.2 36.8 29.5 22.1 14.7 7.4 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 
7.4 14.7 0.0 
176.8 154.7 132.6 117.9 103.1 88.4 73.7 58.9 36.8 29.5 22.1 14.7 14.7 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 7.4 
14.7 0.0 
176.8 147.3 125.2 103.1 88.4 73.7 51.6 36.8 22.1 14.7 14.7 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 7.4 
7.4 0.0 
176.8 140.0 117.9 103.1 81.0 58.9 44.2 29.5 14.7 14.7 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 7.4 7.4 
0.0 
176.8 140.0 117.9 95.8 81.0 51.6 36.8 22.1 14.7 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.4 7.4 7.4 
0.0 
176.8 147.3 117.9 95.8 81.0 51.6 36.8 22.1 14.7 7.4 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
176.8 147.3 117.9 95.8 81.0 51.6 36.8 29.5 22.1 14.7 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
176.8 147.3 117.9 95.8 81.0 58.9 44.2 29.5 22.1 14.7 7.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
